15.4.35 WPUE
Name: | WPUE |
Offset: | 0xEAE |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUE7 | WPUE6 | WPUE5 | WPUE4 | WPUE3 | WPUE2 | WPUE1 | WPUE0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUEn Weak Pull-up PORTE Control bits
Value | Description |
---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |