15.4.28 ANSELE
Name: | ANSELE |
Offset: | 0xEAF |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ANSELE7 | ANSELE6 | ANSELE5 | ANSELE4 | ANSELE3 | ANSELE2 | ANSELE1 | ANSELE0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ANSELEn Analog Select on Pins RE[7:0]
Value | Description |
---|---|
1 | Digital Input buffers are disabled |
0 | ST and TTL input buffers are enabled |