46.21 ZCD

Table 46-28. Zero-Cross Detector Specifications
Operating Conditions:
  • VDD = 3.0V
  • TA = 25°C
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
VPINZCVoltage on the ZCD pin 0.95 V
IZCD_MAXMaximum source or sink current 600µA
tRESPHResponse time, rising edge 500 ns
tRESPLResponse time, falling edge 350 ns
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.