46.18 AC

Table 46-24. Analog Comparator Specifications
Operating Conditions:
  • VDD = 3.0V
  • TA = 25°C
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
VIN *Input voltage range-0.2 VDDV
ILInput leakage current 5 nA
VOFFInput offset voltage-15±515mV0.1V < VIN < (VDD - 0.1V)
CMRRCommon mode input rejection ratio 70 dB0.1V < VIN < (VDD - 0.1V)
VHYSTHysteresis 20 mVCTRLA.HYSMODE = 0x1, CTRLA.POWER = 0x0
28 CTRLA.HYSMODE = 0x2, CTRLA.POWER = 0x0
43 CTRLA.HYSMODE = 0x3, CTRLA.POWER = 0x0
tRESP (1)*Response time, rising edge 85 nsCTRLA.POWER = 0x0, VCM = VDD/2
Response time, falling edge 85 ns
Response time, rising edge 250 nsCTRLA.POWER = 0x1, VCM = VDD/2
Response time, falling edge 220 ns
Response time, rising edge 460 nsCTRLA.POWER = 0x2, VCM = VDD/2
Response time, falling edge 430 ns

* These parameters are characterized but not tested.

† Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V.

Note:
  1. Response time is measured with one comparator input at VDD/2 while the other input transitions from GND to VDD.