46.22 UPDI
| Symbol | Description | Min. | Typ. ✝ | Max. | Units | Conditions |
|---|---|---|---|---|---|---|
| tRES * | Duration of Handshake/Break on RESET | 10 | 200 | µs | ||
| tUPDI * | Duration of UPDI.txd = 0 | 10 | 200 | µs | ||
| tDeb0 * | Duration of Debugger.txd = 0 | 0.2 | 1 | µs | ||
| tDebZ * | Duration of Debugger.txd = z | 200 | 14000 | µs | ||
| fUPDI * | UPDI baud rate | 1.8 | Mbps | 0ºC ≤ TA ≤ +50ºC | ||
| 0.9 | Mbps | TA < 0ºC or TA > +50ºC | ||||
| * These parameters are characterized but not tested in production. | ||||||