46.12 RSTCTRL

Table 46-16. Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-out Detector Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
tRST *RESET pin pulse-width low to ensure a Reset2.5 µs
RRST_UP *RESET pin pull-up resistor35kΩ
TWDT *Watchdog Timer time-out period 15.6 ms1:512 Prescaler
TSUT *Power-up timer period 64 msSUT=7
VBODBrown-out Detect Voltage(1)1.9VBODLEVEL0
2.32.452.65VBODLEVEL1
2.552.72.9VBODLEVEL2
2.72.853.05VBODLEVEL3
VBOD_HYSBrown-out Detect hysteresis 70 mVBODLEVEL1
tBOD_STBrown-out Detect start-up time 1.9 µs
tBOD_128HZBOD Response Time Sampling mode @128 Hz 7.81 msSAMPFREQ = 0
tBOD_32HZBOD Response Time Sampling mode @32 Hz 31.25 msSAMPFREQ = 1
tBOD_RSTBrown-out reset response time 3 µs

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. To ensure these voltage tolerances, VDD and VDDIO2 must be capacitively decoupled to GND as close to the device as possible. See the Connection for Power Supply section of the Hardware Guidelines section for details.
Table 46-17. Voltage Level Monitor Threshold Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
VDET *Voltage detection threshold1510% of BOD thresholdVLMLVL = 0x01
91522VLMLVL = 0x02
192532VLMLVL = 0x03

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.