46.6 Peripherals Power Consumption

Use the table below when calculating the additional current consumption for the different I/O peripherals in various operating modes. Some peripherals will request the clock to be enabled when operating in STANDBY. Refer to the peripheral section for further information.

Table 46-5. Peripheral Power Consumption(1)
Operating Conditions:
  • -40°C ≤ TA ≤ +125°C (typ. +25°C)
  • VDD = VDDIO2 = 3.0V
  • OSCHF at 4 MHz used as clock source
  • Device in Standby sleep mode
SymbolDescriptionMin.Typ. ✝Max. 85°CUnitsConditions
IDD_WDTWatchdog Timer (WDT)-0.5-µAWith 32.768 kHz Internal Oscillator
IDD_MVIO Multi-Voltage I/O (MVIO)-0.5-µADual supply configuration
IDD_VREFVoltage Reference (VREF)-175-µAADC0REF enabled, VREF = 2.048V Excluding bandgap
-36-µAACREF enabled, VREF = 2.048V Excluding bandgap
-28-µADACREF enabled, VREF = 2.048V Excluding bandgap
IDD_BODBrown-out Detector (BOD)-17-µABrown-out Detect (BOD) continuous Including bandgap
-1.6-µABrown-out Detect (BOD) sampling @128 Hz, including IDD_OSC32K Including bandgap
-0.95-µABrown-out Detect (BOD) sampling @32 Hz, including IDD_OSC32K Including bandgap
IDD_BGBandgap-13-µA
IDD_VMON -18 -µA
IDD_TCA16-bit Timer/Counter Type A (TCA)-6-µACLK_PER = HFOSC/4 = 1 MHz
IDD_TCB16-bit Timer/Counter Type B (TCB)-3.6-µA
IDD_TCD12-bit Timer/Counter Type D (TCD)-4.5-µA
IDD_RTCReal-Time Counter (RTC)-0.7-µACLK_RTC = 32.768 kHz Internal Oscillator
-3.9-µARTC running at 1.024 kHz from XOSC32K, XOSC32KCTRLA.LPMODE = 0
-2.1-µARTC running at 1.024 kHz from XOSC32K, XOSC32KCTRLA.LPMODE = 1
IDD_OSCHFInternal High-Frequency Oscillator (OSCHF)-160-µAInternal Oscillator running at 4 MHz
IDD_XOSCHFHigh Frequency Crystal Oscillator (XOSCHF)-360-µA24 MHz XTAL, CL = 15 pF
IDD_OSC32K32.768 kHz Internal Oscillator (OSC32K)-0.3-µA
IDD_XOSC32K32.768 kHz Crystal Oscillator (XOSC32K)-2.5-µAXOSC32KCTRLA.LPMODE = 0, CL = 9 pF
-0.5-µAXOSC32KCTRLA.LPMODE = 1, CL = 9 pF
IDD_ADCAnalog-to-Digital Converter (ADC)---µAADC - Non-converting
-320-µAADC @80 ksps(2)
IDD_ACAnalog Comparator (AC)-70-µACTRLA.POWER = 0x0
-17-µACTRLA.POWER = 0x1
-12-µACTRLA.POWER = 0x2
IDD_DACDigital-to-Analog Converter (DAC)-120-µADAC + DACOUT, VDACREF = VDD
-8-µADAC, VDACREF = VDD
IDD_USARTUniversal Synchronous and Asynchronous Receiver and Transmitter (USART)-8.2-µAUSART Enabled @9600 Baud
IDD_SPISerial Peripheral Interface (SPI)-4-µASPI Host @100 kHz
IDD_TWITwo-Wire Interface (TWI)-8-µATWI Host @100 kHz
-6-µATWI Client @100 kHz
IDD_NVM_ERASEFlash Programming Erase-5.1-mA
IDD_NVM_WRITEFlash Programming Write-6-mA
IDD_ZCDZero Cross Detector (ZCD)-10-µAExcluding sink/source currents
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.
Note:
  1. Current consumption of the module only. To calculate the total internal power consumption of the microcontroller, add the power consumption values of all the peripherals and the clock sources used to the base power consumption given in the Power Consumption section.
  2. Average power consumption with ADC active in Free Running mode.