46.5 Power Consumption

Table 46-4. Device Power Consumption
Operating Conditions:
  • System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
  • VDD = VDDIO2 = 3.0V
SymbolDescriptionMin.Typ. ✝Max. 85°CMax. 125°CUnitsConditions
IDDActive power consumption-6--mAOSCHF = 20 MHz
-1.5--mAOSCHF = 4 MHz
-28--µAOSC32K = 32.768 kHz
-5.9--mAEXTCLK = 20 MHz
-1.4--mAEXTCLK = 4 MHz
-30--µAXOSC32K = 32.768 kHz (High Power)
-28--µAXOSC32K = 32.768 kHz (Low Power)
-6--mAXOSCHF = 20 MHz XOSCHFCTRLA.FRQRANGE = 0x2
-1.6--mAXOSCHF = 4 MHz XOSCHFCTRLA.FRQRANGE = 0x0
IDD_IDLEIdle power consumption-2.3--mAOSCHF = 20 MHz
-720--µAOSCHF = 4 MHz
-22.5--µAOSC32K = 32.768 kHz
-2.2--mAEXTCLK = 20 MHz
-620--µAEXTCLK = 4 MHz
-22--µAXOSC32K = 32.768 kHz, XOSC32KCTRLA.LPMODE = 0
-24--µAXOSC32K = 32.768 kHz, XOSC32KCTRLA.LPMODE = 1
-2.3--mAXOSCHF = 20 MHz XOSCHFCTRLA.FRQRANGE = 0x2
-720--µAXOSCHF = 4 MHz XOSCHFCTRLA.FRQRANGE = 0x0
IDD_BASE(1)Minimum power consumption in different sleep modes-20--µAPower-Down or Standby mode, all peripherals disabled, VMONSEN = 1 VREGCTRL.PMODE = 0 (AUTO)
-184--µAPower-Down mode, all peripherals disabled, VMONSEN = 1 VREGCTRL.PMODE = 1 (FULL)
-1.4--µAPower-Down or Standby mode, all peripherals disabled, VMONSEN = 0 VREGCTRL.PMODE = 0 (AUTO)
IRSTReset power consumption-180--µARESET pulled to GND
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.
Note:
  1. Single supply mode.