46.11 Voltage Regulator Monitor

Table 46-15. Voltage Regulator Monitor Characteristics
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
TDIAGNOSTICDuration of diagnostic timer-90-µs
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.