46.13 VREF

Table 46-18. VREF Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
VDDVREF_1V024VDD for 1.024V Internal VREF2.7 5.5V
VDDVREF_2V048VDD for 2.048V Internal VREF2.7 5.5V
VDDVREF_4V096VDD for 4.096V Internal VREF4.55 5.5V
VDDVREF_2V5VDD for 2.5V Internal VREF2.95 5.5V
VDDVREF_EXTVDD for External VREF2.7 5.5V
VVREF_EXT *External VREF Input Pin Voltage1.024 VDDV
VVREF_1V024 (1)Internal VREF Accuracy 1.024V-4 4%-40°C ≤ TA ≤ +85°C
VVREF_2V048 (1)Internal VREF Accuracy 2.048V-4 4%-40°C ≤ TA ≤ +85°C
VVREF_4V096 (1)Internal VREF Accuracy 4.096V-4 4%-40°C ≤ TA ≤ +85°C
VVREF_2V500 (1)Internal VREF Accuracy 2.5V-4 4%-40°C ≤ TA ≤ +85°C
tVREF_ST *VREF start-up time 10 µsCLKCTRL.MCLKCTRLA = 0x00 or 0x03
200 µsCLKCTRL.MCLKCTRLA = 0x01 or 0x02
tINTREF *VREF settling time (2) 2 µs

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Note:
  1. The symbol VVREF_xVxxx refers to the respective values of the REFSEL bit fields in the ADC0.CTRLC, ADC1.CTRLC, VREF.DAC0REF and VREF.ACREF registers.
  2. Settling time will be needed after changing the REFSEL setting.