46.14 TCD

Table 46-19. TCD Timing Characteristics
Operating Conditions:
  • CLK_TCD frequencies above maximum CLK_TCD_SYNC must be prescaled with the Synchronization Prescaler (SYNCPRES in TCDn.CTRLA), so the synchronizer clock meets these specifications
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
fCLK_TCD_SYNC *CLK_TCD_SYNC maximum frequency 48MHz

✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.