46.20 DAC

Table 46-27. DAC Electrical Specifications
Operating Conditions:
  • VDD = 3.0V
  • TA = 25°C
  • VREF = 3.0V
SymbolDescriptionMin.Typ. ✝Max.UnitsConditions
VLSBResolution--10Bit
VOUTOutput voltage range0.1 VDD-0.1VIOH max. (current sourcing) = 1 mA IOL max. (current sinking) = 0.001 mA(2)
VACCAbsolute accuracy-10110LSb
EINLIntegral nonlinearity error-2.312.3LSb0x030 ≤ DAC.DATA < 0x3D0
EDNLDifferential nonlinearity error-0.70.20.7LSb0x030 ≤ DAC.DATA < 0x3D0
EOFFOffset error-52.85LSb
EGAINGain error-3.3-1.11.3LSb
tSTSettling time(1)-7-µsVDACREF = VDD = 3.0V, 50 pF Load
-10-µsVDACREF = VDD = 5.0V, 50 pF Load

✝ Unless otherwise specified, data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V. These parameters are not tested and are for design guidance only.

Note:
  1. Settling time is measured while DAC.DATA[9:0] transitions from ‘0x000’ to ‘0x3FF’.
  2. The DAC output has a limited current sinking capability. It is designed to drive resistive loads connected to ground. If the DAC output needs to sink current, it is recommended to increase the sinking capability by placing a suitable resistor between the DAC output pin and ground.