15.4.3.5.5 PCI External Bypass
An option to use the PCI output of another PWM Generator is possible
using the PCI external bypass feature. The PCI bypass function is useful when auxiliary,
client or combinatorial PWM Generators require PCI functions based on the host PWM
Generator’s timing. The local PCI logic can be bypassed, using instead the output of the
PCI block from another PWM Generator. Only the same type of PCI (Fault, Overcurrent, Sync
or Feed-Forward) block can be utilized from another PWM Generator. When BPEN = 1, the PWM Generator specified by the BPSEL[7:0] bits
(PGxyPCI1[7:0]) provides the PCI control. If more than one source is selected, they are
OR'd together. The override states of the FLTDAT[1:0], CLDAT[1:0] and FFDAT[1:0] control
bits are not affected when BPEN = 1. PWM Pin
Override states are always determined by local control bits.