Bits 23:4 – ADDR[23:4] ECC Address of Read
Data bits
These bits register the location
of the NVM read data when the SEC or DED bit is set in the NVMECCSTAT
register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.