6.2.16 NVM ECC Error Data Register

Legend: HS = Hardware Settable

Name: NVMECCEDATA3
Offset: 0x303C

Bit 3130292827262524 
 NVMEDATA3[127:120]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 2322212019181716 
 NVMEDATA3[119:112]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 15141312111098 
 NVMEDATA3[111:104]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 76543210 
 NVMEDATA3[103:96]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 

Bits 31:0 – NVMEDATA3[127:96] NVM Read Error Data bits

These bits register the NVM read data (taking Fault injections into account) when the SEC or DED bit is set in the NVMECCSTAT register.