16.4.12 Power-Saving Mode
To reduce the current consumption when the ADC is idle, the converter can be configured to a
Standby mode using STNDBY bit (AD1CON[16]). When the STNDBY bit is set, the ADC enters
the Power-Saving mode. The status OMODE[1:0] bits (ADnCON[25:24]) are switched to
‘01’ when the ADC is in Standby state.