16.4.3 Sampling and Conversion Timing
The ADC module is clocked from the Clock Generator 6. This input clock is divided by four to get the analog core clock (TAD). The conversion takes two ADC analog core clock cycles. The input module clock frequency must be in a range between 32 MHz (8 MHz core clock or 4 MSPS conversion rate) and 320 MHz (80 MHz core clock or 40 MSPS conversion rate).
Each channel can be configured for a different sampling time using SAMC[4:0] bits (ADnCHxCON1[20:16]).