1.2.7.4.26 SYS_FS_DirClose Function

1.2.7.4.26 C

SYS_FS_RESULT SYS_FS_DirClose
(
    SYS_FS_HANDLE handle
);

1.2.7.4.26 Summary

Closes an opened directory.

1.2.7.4.26 Description

This function closes a directory that was opened earlier opened with the SYS_FS_DirOpen function.

1.2.7.4.26 Precondition

A valid directory handle must be obtained before closing the directory.

1.2.7.4.26 Parameters

ParametersDescription
handleDirectory handle obtained during directory open

1.2.7.4.26 Returns

SYS_FS_RES_SUCCESS - Directory close operation was successful.

SYS_FS_RES_FAILURE - Directory close operation was unsuccessful. The reason for the failure can be retrieved with SYS_FS_Error or SYS_FS_FileError.

1.2.7.4.26 Example

SYS_FS_HANDLE dirHandle;

dirHandle = SYS_FS_DirOpen("/mnt/myDrive/Dir1");

if(dirHandle != SYS_FS_HANDLE_INVALID)
{
    // Directory open is successful
}

// Perform required operation on the directory

// Close the directory
if(SYS_FS_DirClose(dirHandle) == SYS_FS_RES_FAILURE)
{
    // Close operation failed.
}

1.2.7.4.26 Remarks

None.