1.2.7.4.47 SYS_FS_FILE_DIR_ATTR Enum

1.2.7.4.47 C

typedef enum
{
    /* Normal File. Should not be combined with other attributes */
    SYS_FS_ATTR_FILE = 0x00,

    /* Read only */
    SYS_FS_ATTR_RDO = 0x01,

    /* Hidden */
    SYS_FS_ATTR_HID = 0x02,

    /* System */
    SYS_FS_ATTR_SYS = 0x04,

    /* Volume label */
    SYS_FS_ATTR_VOL = 0x08,

    /* LFN entry */
    SYS_FS_ATTR_LFN = 0x0F,

    /* Directory */
    SYS_FS_ATTR_DIR = 0x10,

    /* Archive */
    SYS_FS_ATTR_ARC = 0x20,

    /* Mask of defined bits */
    SYS_FS_ATTR_MASK = 0x3F

} SYS_FS_FILE_DIR_ATTR;

1.2.7.4.47 Summary

Enumerated data type identifying the various attributes for file/directory.

1.2.7.4.47 Description

These enumerated values are the possible attributes for a file or directory.

1.2.7.4.47 Remarks

None.