1.2.7.4.83 SYS_FS_MEDIA_COMMAND_STATUS Enum

1.2.7.4.83 C

typedef enum
{
    /*Done OK and ready */
    SYS_FS_MEDIA_COMMAND_COMPLETED = SYS_MEDIA_COMMAND_COMPLETED,
    
    /*Scheduled but not started */
    SYS_FS_MEDIA_COMMAND_QUEUED = SYS_MEDIA_COMMAND_QUEUED,
    
    /*Currently being in transfer */
    SYS_FS_MEDIA_COMMAND_IN_PROGRESS = SYS_MEDIA_COMMAND_IN_PROGRESS,
    
    /*Unknown buffer */
    SYS_FS_MEDIA_COMMAND_UNKNOWN = SYS_MEDIA_COMMAND_UNKNOWN,
    
} SYS_FS_MEDIA_COMMAND_STATUS;

1.2.7.4.83 Summary

The enumeration for status of buffer.

1.2.7.4.83 Description

This enumeration contains the various status of buffer.

1.2.7.4.83 Remarks

Refer to the sys_media.h for actual enumerations.