1.2.7.4.87 SYS_FS_VOLUME_PROPERTY Struct
1.2.7.4.87 C
typedef struct _SYS_FS_VOLUME_PROPERTY
{
/* Volume # */
unsigned int volNumber;
/* File system type */
SYS_FS_FILE_SYSTEM_TYPE fsType;
} SYS_FS_VOLUME_PROPERTY;
1.2.7.4.87 Summary
Structure to obtain the property of volume.
1.2.7.4.87 Description
This structure is passed by sys_fs layer to know the property of a volume. The function "SYS_FS_MEDIA_MANAGER_VolumePropertyGet" is used for the call.
1.2.7.4.87 Remarks
None.