1.2.7.4.75 SYS_FS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID Macro

1.2.7.4.75 C

#define SYS_FS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID SYS_MEDIA_BLOCK_COMMAND_HANDLE_INVALID

1.2.7.4.75 Summary

Defines the invalid media block command handle.

1.2.7.4.75 Description

This value defines invalid handle for the media block command. It is returned by read/write/erase routines when the request could not be taken.

1.2.7.4.75 Remarks

Refer to the sys_media.h for actual definition.