1.2.7.4.62 SYS_FS_MEDIA_MANAGER_Register Function
1.2.7.4.62 C
SYS_FS_MEDIA_HANDLE SYS_FS_MEDIA_MANAGER_Register
(
SYS_MODULE_OBJ obj,
SYS_MODULE_INDEX index,
const SYS_FS_MEDIA_FUNCTIONS *mediaFunctions,
SYS_FS_MEDIA_TYPE mediaType
)
1.2.7.4.62 Summary
Function to register media drivers with the media manager.
1.2.7.4.62 Description
This function is called by the media driver to register the functionalities with the media manager.
For static media, such as NVM or a SD card, the media drivers register with this function at the time of initialization.
For dynamic media, such as MSD, this register function is called dynamically, once the MSD media is connected.
1.2.7.4.62 Precondition
None.
1.2.7.4.62 Parameters
| Parameters | Description |
|---|---|
| obj | Driver object (of type SYS_MODULE_OBJ, value returned when driver is initialized) |
| index | Driver index (of type SYS_MODULE_INDEX, value passed during driver initialization and opening) |
| mediaFunctions | List of media driver functions |
| mediaType | Type of media |
1.2.7.4.62 Returns
Valid handle of type SYS_FS_MEDIA_HANDLE on successful registration of the media driver.
Invalid handle of type SYS_FS_MEDIA_HANDLE_INVALID on unsuccessful registration of the media driver.
1.2.7.4.62 Remarks
None.