1.2.7.4.57 SYS_FS_FSTAT Struct
1.2.7.4.57 C
typedef struct
{
/* File size */
uint32_t fsize;
/* Last modified date */
uint16_t fdate;
/* Last modified time */
uint16_t ftime;
/* Attribute */
uint8_t fattrib;
/* Alternate/Short file name (8.3 format) */
char altname[13];
/* Primary/Long file name */
char fname[SYS_FS_FILE_NAME_LEN + 1];
/* Retaining below members for portability.
* For FAT-FS lfname[0] will always be '\0'.
* Use fname instead
/* Pointer to the LFN buffer */
char *lfname;
/* Size of LFN buffer */
uint32_t lfsize;
} SYS_FS_FSTAT;
1.2.7.4.57 Summary
File System status.
1.2.7.4.57 Description
This structure holds the various status of a file. The SYS_FS_FileStat () populates the contents of this structure.
1.2.7.4.57 Remarks
None.