1.2.7.4.60 SYS_FS_MEDIA_MANAGER_AddressGet Function
1.2.7.4.60 C
uintptr_t SYS_FS_MEDIA_MANAGER_AddressGet
(
uint16_t diskNo
);
1.2.7.4.60 Summary
Gets the starting media address based on a disk number.
1.2.7.4.60 Description
This function gets the starting address of a media. This function is intended to work only with MPFS2, which does byte addressing and needs a memory address (not disk number).
1.2.7.4.60 Precondition
None.
1.2.7.4.60 Parameters
| Parameters | Description |
|---|---|
| diskNo | Media number |
1.2.7.4.60 Returns
Memory address of type uintptr_t.