1.2.7.4.63 SYS_FS_MEDIA_MANAGER_DeRegister Function

1.2.7.4.63 C

void SYS_FS_MEDIA_MANAGER_DeRegister
(
    SYS_FS_MEDIA_HANDLE handle
)

1.2.7.4.63 Summary

Function to De-register media drivers with the media manager.

1.2.7.4.63 Description

Function called by a media to deregister itself to the media manager.

For static media, such as NVM or SD card, this "deregister function" is never called, since static media never gets deregistered once they are initialized.

For dynamic media, such as MSD, this register function is called dynamically, once the MSD media is connected.

1.2.7.4.63 Precondition

None.

1.2.7.4.63 Parameters

ParametersDescription
handleHandle of type SYS_FS_MEDIA_HANDLE received when the media was registered

1.2.7.4.63 Returns

None.