1.2.7.4.80 SYS_FS_MEDIA_STATUS Enum
1.2.7.4.80 C
typedef enum
{
/* Media is detached */
SYS_FS_MEDIA_DETACHED = SYS_MEDIA_DETACHED,
/* Media is attached */
SYS_FS_MEDIA_ATTACHED = SYS_MEDIA_ATTACHED
} SYS_FS_MEDIA_STATUS;
1.2.7.4.80 Summary
The status of media.
1.2.7.4.80 Description
This enumeration states if the media is attached or not.
1.2.7.4.80 Remarks
None.