1.2.7.4.61 SYS_FS_MEDIA_MANAGER_CommandStatusGet Function

1.2.7.4.61 C

SYS_FS_MEDIA_COMMAND_STATUS SYS_FS_MEDIA_MANAGER_CommandStatusGet
(
    uint16_t diskNo,
    SYS_FS_MEDIA_BLOCK_COMMAND_HANDLE bufferHandle
)

1.2.7.4.61 Summary

Gets the command status.

1.2.7.4.61 Description

This function gets the command status. The sector read and sector write are non-blocking functions. Therefore, this interface is provided where the code should periodically poll for the buffer status. If status is completed, the read/write operation is considered to be complete.

1.2.7.4.61 Precondition

None.

1.2.7.4.61 Parameters

ParametersDescription
diskNoMedia number
bufferHandleThe command handle which was obtained during sector read/write

1.2.7.4.61 Returns

Command status of type SYS_FS_MEDIA_COMMAND_STATUS.