1.2.7.4.85 SYS_FS_MEDIA_GEOMETRY Typedef

1.2.7.4.85 C

typedef SYS_MEDIA_GEOMETRY SYS_FS_MEDIA_GEOMETRY;

1.2.7.4.85 Summary

Contains all the geometrical information of a media device.

1.2.7.4.85 Description

This structure contains all the geometrical information of a media device. the structure also has property of the media, such as media is OTP or Read-only, etc.

A memory device can have multiple erase block regions. Sum of all the regions is the total memory size of the device.

1.2.7.4.85 Remarks

Refer to the sys_media.h for actual definition.