1.2.7.4.68 SYS_FS_MEDIA_MANAGER_MediaStatusGet Function

1.2.7.4.68 C

bool SYS_FS_MEDIA_MANAGER_MediaStatusGet
(
    const char *devName
);

1.2.7.4.68 Summary

Gets the media status.

1.2.7.4.68 Description

This function gets the media status. This function is used by higher layers (sys_fs layer) to know the status of the media whether the media is attached or detached.

1.2.7.4.68 Precondition

None.

1.2.7.4.68 Parameters

ParametersDescription
*devNameString name of the media

1.2.7.4.68 Returns

Media attach/detach status of type bool.