1.2.7.4.73 SYS_FS_MEDIA_MANAGER_Tasks Function

1.2.7.4.73 C

void SYS_FS_MEDIA_MANAGER_Tasks( void );

1.2.7.4.73 Summary

Media manager task function.

1.2.7.4.73 Description

This is the media manager task function. This task must be called repeatedly from the main loop.

1.2.7.4.73 Precondition

None.

1.2.7.4.73 Parameters

None.

1.2.7.4.73 Returns

None.