1.2.7.4.2 SYS_FS_Tasks Function

1.2.7.4.2 C

void SYS_FS_Tasks( void );

1.2.7.4.2 Summary

Maintains the File System tasks and functionalities.

1.2.7.4.2 Description

This function is used to run the various tasks and functionalities of sys_fs layer.

1.2.7.4.2 Precondition

The SYS_FS_Initialize routine must have been called before running the tasks.

1.2.7.4.2 Parameters

None.

1.2.7.4.2 Returns

None.

1.2.7.4.2 Example

void SYS_Tasks ( void )
{
    SYS_FS_Tasks ();
    // Do other tasks
}

1.2.7.4.2 Remarks

This function is not called directly by an application. It is called by the system's Tasks routine (SYS_Tasks).