9.3.7.1 EPx_FIFO_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [31:0] | Epx_TxRxDataAcc | 0 | Address of endpointx to write data into
transmit FIFO or read from receive FIFO. The value of x can be 0, 1, 2, 3, or 4. The values of YZ differ with the register name: 1. EP0_FIFO_REG - 0x40043020 2. EP1_FIFO_REG - 0x40043024 3. EP2_FIFO_REG - 0x40043028 4. EP3_FIFO_REG - 0x4004302C 5. EP4_FIFO_REG - 0x40043030 |