9.3.15 USB System Registers

These registers are in the System registers block for the SmartFusion 2 devices. This subset of registers, and in some cases bit fields, control the configuration, and behavior of the USB controller.