20.2.6.2.1 MDDR_AXI_RESET_N
MDDR_AXI_RESET_N is generated from FPGA fabric reset input (MDDR_DDR_CORE_RESET_N), SYSRESET_N, and the MDDR soft reset (MDDR_CTLR_SOFTRESET) from SYSREG.
The following figure shows the generation of MDDR_AXI_RESET_N.
The Reset Controller drives a synchronized reset to AXI logic in the MDDR.