23.7.1.1.1 MSS to the FPGA Fabric Interface
Interface Type: Use this option to select between the AMBA APB (AHB to APB bridge) and AHB-Lite (AHB to AHB bridge) FIC modes (as shown in the following figure).
Use Master Interface: Use this option to expose the Master Bus Interface (BIF) port. When selected, the port is automatically available on the MSS core.
Use Slave Interface: Use this option to expose the Slave Bus Interface (BIF) port. When selected, the port is automatically available on the MSS core.