14.4.2.5 Status Register: Miscellaneous States

Table 14-12. STATUS Register – Miscellaneous States
Status CodeStatusData Register ActionControl Register BitsNext Action Taken by Core
STASTOSIAA
0x38Arbitration lostNo action000Bus is released
100A Start condition is transmitted when the bus gets free.
0xF8No relevant state information available; 
SI = 0No ActionNo ActionIdle
0x00Bus error during MST or selected Slave modesNo action010Only the internal hardware is affected in the MST or addressed SLV modes. In all cases, the bus is released and the state switched in non-addressed Slave mode. Stop flag is reset.