33.22.27 PMC Peripheral Control Register
Name: | PMC_PCR |
Offset: | 0x010C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
GCKEN | EN | GCKDIV[7:4] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
GCKDIV[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CMD | GCKCSS[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 29 – GCKEN Generic Clock Enable
Value | Description |
---|---|
0 |
The selected generic clock is disabled. |
1 |
The selected generic clock is enabled. |
Bit 28 – EN Enable
Value | Description |
---|---|
0 | The selected peripheral clock is disabled. |
1 | The selected peripheral clock is enabled. |
Bits 27:20 – GCKDIV[7:0] Generic Clock Division Ratio
Generic clock is: selected clock period divided by GCKDIV + 1. GCKDIV must not be changed while the peripheral selects GCLK (e.g., bit rate, etc.).
Bit 12 – CMD Command
Value | Description |
---|---|
0 | Read mode |
1 | Write mode |
Bits 10:8 – GCKCSS[2:0] Generic Clock Source Selection
Value | Name | Description |
---|---|---|
0 | SLOW_CLK |
Slow clock is selected. |
1 | MAIN_CLK |
Main clock is selected. |
2 | PLLA_CLK |
PLLACK is selected. |
3 | UPLL_CLK |
UPLL clock is selected. |
4 | MCK_CLK |
Main System Bus clock is selected. |
5 | AUDIO_CLK |
Audio PLL clock is selected. |
Bits 6:0 – PID[6:0] Peripheral ID
Peripheral ID selection from PID2 to the maximum PID number. This refers to identifiers as defined in the section “Peripheral Identifiers”.