33.22.6 PMC Peripheral Clock Status Register 0
Name: | PMC_PCSR0 |
Offset: | 0x0018 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PID31 | PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PID23 | PID22 | PID21 | PID20 | PID19 | PID18 | PID17 | PID16 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PID15 | PID14 | PID13 | PID12 | PID11 | PID10 | PID9 | PID8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID7 | PID6 | PID5 | PID4 | PID3 | PID2 | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral Clock x Status
Value | Description |
---|---|
0 | The corresponding peripheral clock is disabled. |
1 | The corresponding peripheral clock is enabled. |