33.22.15 PMC Interrupt Disable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect
1: Disables the corresponding interrupt
Name: | PMC_IDR |
Offset: | 0x0064 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | XT32KERR | | | CFDEV | MOSCRCS | MOSCSELS | |
Access | | | W | | | W | W | W | |
Reset | | | – | | | – | – | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | PCKRDY2 | PCKRDY1 | PCKRDY0 | |
Access | | | | | | W | W | W | |
Reset | | | | | | – | – | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | LOCKU | | | MCKRDY | | LOCKA | MOSCXTS | |
Access | | W | | | W | | W | W | |
Reset | | – | | | – | | – | – | |
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt
Disable
Bit 18 – CFDEV Clock Failure Detector Event Interrupt Disable
Bit 17 – MOSCRCS 12 MHz RC Oscillator Status Interrupt
Disable
Bit 16 – MOSCSELS Main Oscillator Clock Source Selection Status Interrupt Disable
Bits 8, 9, 10 – PCKRDYx Programmable Clock Ready x Interrupt
Disable
Bit 6 – LOCKU UTMI PLL Lock Interrupt Enable
Bit 3 – MCKRDY Main System Bus Clock Ready Interrupt
Disable
Bit 1 – LOCKA PLLA Lock Interrupt Disable
Bit 0 – MOSCXTS 8 to 24 MHz Crystal Oscillator Status Interrupt Disable