33.22.35 PMC Asynchronous Partial Wake-Up Activity Status Register 1
Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOMx, SPIx, TWIx, UARTx and ADC. All other PIDs are always read at 0.
The values for PIDx are defined in the section “Peripheral Identifiers”.
The following configuration values are valid for all listed bit names of this register:
0: The peripheral x is not currently active; the asynchronous partial wake-up function can be activated.
1: The peripheral x is currently active; the asynchronous partial wake-up function must not be activated.
Name: | PMC_SLPWK_ASR1 |
Offset: | 0x0140 |
Reset: | – |
Property: | Read-Only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PID40 | |||||||||
Access | R | ||||||||
Reset | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID34 | PID33 | ||||||||
Access | R | R | |||||||
Reset | – | – |