2.3.26 ADC_CompareDisable Function

C

void ADC_CompareDisable(ADC_CORE_NUM core, ADC_CHANNEL_NUM channel)

Summary

Disables digital comparisons for the given channel on the specified ADC core

Description

This function disables digital comparisons for the given channel on the specified ADC core

Precondition

ADCx_Initialize() function must have been called first for the associated instance.

Parameters

ParamDescription
coreADC core n
channelchannel number on ADC core n

Returns

None.

Example

ADC_CompareDisable(ADC_CORE_NUM1, ADC_CH0);

Remarks

None