2.3.70 ADC_CORE_INT_CMPHIT Macro

C

#define ADC_CORE_INT_CMPHIT					(ADC_INTFLAG_CMPHIT_Msk)

Summary

Identifies ADC core interrupt status

Description

These macros identifies ADC core interrupt status and is passed as argument into the ADC Core event handler to let application identify the ADC core interrupt for which the callback is being given.

Remarks

None.