2.3.66 ADC_CHANNEL_MASK Enum
C
The ADC channel mask vary based on device family. Refer to the generated header file for the actual channel mask types and values.
Summary
Identifies ADC channel mask
Description
This enumeration identifies ADC channel mask. This may be ORed together to enable/disable multiple channels.
Remarks
None.