2.3.49 ADC_GlobalLevelConversionStop Function

C

void ADC_GlobalLevelConversionStop(void)

Summary

Stops global level trigger and stops conversion on channels configured with Global level as the trigger source

Description

This function stops generation of global level trigger and stops conversion on channels configured with Global level as the trigger source

Precondition

ADCx_Initialize() function must have been called first for the associated instance.

Parameters

None

Returns

None

Example

ADC_GlobalLevelConversionStop();

Remarks

None