2.3.41 ADC_FastWakeupDisable Function
C
void ADC_FastWakeupDisable(void)
Summary
This function disables ADC Fast Wakeup.
Description
This function disables ADC Fast Wakeup.
Precondition
ADC_Initialize() function must have been called first for the associated instance.
Parameters
None.
Returns
None
Example
ADC_Initialize(); ADC_FastWakeupDisable();
Remarks
None