2.3.60 ADC_SoftwareControlledConversionEnable Function
C
void ADC_SoftwareControlledConversionEnable(ADC_CORE_NUM core, ADC_CHANNEL_NUM channel)
Summary
Enables software controlled conversion on the specified ADC core's channel
Description
Enabling software controlled conversion disables all the hardware triggers and GSWTRG and LSWTRG for all ADC SAR Coren specified by ADCORSEL[1:0] and the channelk specified by ADCHSEL[3:0]. It will place channel k’s conversions under the exclusive control of the SAMP and RQCNVRT bits.
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
core | ADC core n |
channel | ADC channel k |
Returns
None
Example
ADC_SoftwareControlledConversionEnable(ADC_CORE_NUM1, ADC_CH0);
Remarks
None