2.3.11 ADCx_InterruptsClear Function

C

void ADCx_InterruptsClear(ADC_STATUS interruptMask); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

This function clears the interrupt flags.

Description

This function clears the interrupt flags.

Precondition

ADCx_Initialize() function must have been called first for the associated instance.

Parameters

ParamDescription
interruptMaskinterrupt flags to be cleared

Returns

None

Example

ADC0_Initialize();
ADC0_InterruptsClear(ADC_STATUS_RESRDY);

Remarks

None