2.3.53 ADC_InterruptEnable Function

C

void ADC_InterruptEnable(ADC_INTERRUPT_MASK interruptMask)

Summary

This function enables the interrupts.

Description

This function enables the multiple interrupts.

Precondition

ADC_Initialize() function must have been called first for the associated instance.

Parameters

ParamDescription
interruptMaskinterrupt flags to be enabled

Returns

None

Example

ADC_Initialize();
ADC_InterruptEnable(ADC_INTERRUPT_COMPE_MASK);

Remarks

None