2.3.51 ADC_InputSelect Function
C
void ADC_InputSelect(ADC_MUX muxType, ADC_INPUT_POSITIVE positiveInput, ADC_INPUT_NEGATIVE negativeInput); void ADC_InputSelect(ADC_INPUT_POSITIVE positiveInput);
Summary
Selects input for ADC.
Description
This function selects positive and negative input for both the mux available on ADC module.
Precondition
-
ADC_Initialize() must have been called.
-
ADC module should be disabled.
Parameters
Param | Description |
---|---|
muxType | Selects one of the two available muxes. |
positiveInput | Selects one of the possible positive input from enum ADC_INPUT_POSITIVE |
negativeInput | Selects one of the possible positive input from enum ADC_INPUT_NEGATIVE |
Returns
None.
Example
ADC_InputSelect(ADC_MUX_A, ADC_INPUT_POSITIVE_AN5, ADC_INPUT_NEGATIVE_VREFL);
Remarks
None.